HDA-TR Undercut anchor
New product
Ultimate
Item #r2103
Ultimate-performance through-set undercut anchor for dynamic loads (stainless)
- Material, corrosion: Stainless steel, A4
- Head configuration: Externally threaded
- Approvals / Test reports: ETA, ICC-ES report (concrete), Nuclear (NQA-1), Seismic
Features & Applications
Features & Applications
Features
- Combines the advantages of a post-installed mechanical anchor, i.e. flexibility and immediate loading, with the performance of a cast-in-place headed stud
- Close spacing and small edge distances thanks to low expansion forces
- Self-undercutting facilitates fast and reliable installation without the need for additional tools
- The keying effect provides a secure hold even in cracked concrete under dynamic loading
- Manufactured under an NQA-1 nuclear quality assurance program with comprehensive approvals
Applications
- Safety-relevant, heavy-duty fastening for dynamic loading in cracked or uncracked concrete and corrosive environments, including applications in nuclear power plants
- Anchoring supports for heavy pipes, safety barriers, industrial machines, crane rails, dorm structures, crash barriers, roof fixings, elevator tracks, bridge retrofitting etc.
For approval or certificate information, please see individual items.