HVU-TZ Anchor capsule
New product
Ultimate
Item #r1221
Ultimate-performance foil adhesive capsule for anchoring in concrete with dynamic loads
- Anchoring elements: HAS-TZ torque controlled bonded anchors
- Approvals / Test reports: BZS/shock, ETA, Fire
- Base material condition (as per approval): Dry, Wet
Features & Applications
Features & Applications
Features
- Tested according to standard temperature curve (ISO 834) and the German tunnel temperature curve (ZTV-ING, part 5)
- Formulated for flexibility – you can use these adhesive capsules for a wide range of load conditions, concrete types and approval requirements
- Suitable for use in cracked concrete
- Suitable for dynamic loading subject to fatigue and shock
- Flexible foil capsule instead of glass: A robust product for real jobsite conditions
Applications
- Heavy-duty fastenings in cracked concrete (steel structures, machinery, crash and noise barriers, curtain wall structures, railings.)
- Safety-relevant fastenings
- Dynamic loads
For approval or certificate information, please see individual items.