HAS-E-HCR Anchor rod
New product
Premium
Item #r2104
High-performance anchor rod for adhesive capsules (high corrosion resistance)
- Material, corrosion: Stainless steel, HCR (High-Corrosion Resistance)
- Base materials: Concrete (cracked), Concrete (non-cracked)
- PROFIS Software: Yes
Features & Applications
Features & Applications
Features
- Large range of anchor rod sizes (M8-M24)
- Designed for use with Hilti HVU capsules in solid concrete
- Optimized design
- Features a chisel tip to cut and mix the HVU capsule, embedment marking for easy setting and a conical head (M8-M24 only) to be used with separate setting tool
- Short spacing and edge distances
Applications
- Suitable for fastenings in concrete in combination with HVU capsules
For approval or certificate information, please see individual items.