THE BEST ROTARY HAMMER WE EVER MADE NOW ON OUR BROADEST PLATFORM!

Find out why Hilti's new TE 6-A22 is one of the best SDS rotary hammers available

More information

TE6-A22


TE6-A22

Find out more

1-800-686840

03-9306699

sherutfax@hilti.com

What our customers say about the TE 6-A22

"It was just bursting through bricks like there's no tomorrow. With the 5.2 Ah battery I use it constantly and it holds half the shift, which is brilliant” "
Jamie, England


FIND OUT WHY THE TE 6-A22 IS THE FIRST CHOICE FOR MANY APPLICATIONS


1. Ideal for general construction jobsites



Use the TE 6-A22 to install scaffolding on jobsites, fasten formwork or benefit from the chisel function to clean concrete drops from floors and walls.

2. Perfect for steel and metal applications



Perfect for medium-heavy steel applications such as metal stairs, covering, profiles or big fences thanks to its performance. Low weight and longer operation per battery charge.

3. Easy to use for mechanical and electrical installations



The TE 6-A22 is also great for drilling holes for heavy installation systems. The chipping function helps to remove tiles or clean a surface or to chip concrete for electric channels.

4. Light and powerful when installing elevators



Light, powerful and versatile: the TE 6-A22 is great for installing elevator guide channels.
On top: one of the tool's optional features is the Hilti DRS Dust Removal Systemwhich provides a nearly dust-free working environment.



CHOOSE THE BEST BATTERY FOR YOUR APPLICATION


The B22 3.0 Ah battery for fast drilling with less weight


Best in class speed and reach at less weight.

Ideal for the following applications:
  • Mechanical and electrical installations: anchor holes of 12-16mm for setting drop-in anchors to fasten pipes for heating, sanitary, water, HVAC.
  • Steel and metal installations: non-serial anchor setting for fixing handrail, window frames, fences.

The B22 5.2 Ah battery for fast drilling and with a longer lasting charge


Best in class and holds a charge up to 60% longer.

Ideal for the following applications:
  • General construction: drilling holes for formwork and scaffolding. Chipping for wall cleaning.
  • Steel and metal installations: Serial anchor setting for fixing handrails, window frames, large fences.

A WIDE RANGE OF TOOLS ON THE HILTI 22 VOLT BATTERY PLATFORM

With a TE 6-A22 you get a powerful family member of the Hilti 22 Volt battery platform.
Make your jobsite more productive and change batteries freely between a great number of other Hilti cordless tools, like drill drivers, hammer drill drivers, impact wrenches, angle grinders, circular saws or fastening tools.
Find out more



COMPARE THE TE 6-A22 WITH OUR OTHER HAMMER DRILLS IN THIS RANGE


TE 4-A22: the light and compact tool



The TE 4-A22 is compact while providing high level of work per battery charge. Drilling diameter 4 to 12mm (3/16in to 1/2in). Ideal for electrical and mechanical installations.
More information on TE 4-A22

TE 6-A22: best performance on the broadest platform



Gives you high performance and versatility for drilling and chipping. Drilling diameter from 6 to 16 mm (1/4in to 5/8in). Ideal for mechanical, electrical, steel and metal installations and general construction jobsites.
Go to TE 6-A22 product page to order

TE 6-A36: The compact 36 volt tool with maximum charge duration



Provides best power-to-weight ratio, combined with the extreme capacitiy of the 36 volt battery. Drilling diameter 6 to 16 mm (1/4in to 5/8in). Ideal for mechanical, steel and metal, electrical installations and for use on general construction jobsites.
More information on TE 6-A36

We have placed cookies on your computer to help make this website better. You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.